(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binocular Loupe - Series Clip Type.

Binocular Loupe - Series Clip Type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Head Magnifier
•Lens Size (mm): 45X110
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic

Part Number

Configured Part Number is shown.

Part Number
HF-40D
HF-40DE
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1.6417-185325
1 Piece(s)Available

8 Days or more

1.6 ~ 2417-186144

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass With/Without LED Light NA With / Without Scale NA
Lens Size(mm) 45X110 Material: Lens Acrylic Specifications Clip Type

Additional Products in this Category

Tech Support