(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Magnifying Glass 0200-75-34-06

Head Magnifying Glass 0200-75-34-06
  • Volume Discount

•Product Model: Head Magnifier
•Magnification (times): 1.5 times, 2 times, 2.5 times, 3.5 times
•Lens Size (mm): 103×49
•TGK Code: 0200753406
•Manufacturer Model: R7502

PDF

Part Number

Configured Part Number is shown.

0200-75-34-06

 
Part Number
0200-75-34-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

13 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 1.5 times, 2 times, 2.5 times, 3.5 times Lens Size(mm) 103×49
TGK Code 0200753406 Manufacturer Model R7502 Material Acrylic Resin Lens
Lighting LED light Power Supply AAA Batteries 3 pcs (Sold Separately) Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0200-75-34-06 in the Head Magnifying Glass 0200-75-34-06 series.

Additional Products in this Category

Tech Support