(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini FC Disc

Mini FC Disc
  • Volume Discount

•Model: Nonwoven Fiber Disc
•Inner Diameter Size (mm): 10
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 63
•Packaging Quantity (Sheets): 5

Part Number

Configured Part Number is shown.

Part Number
MFC50-80
MFC50-120
MFC75-80
MFC75-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Particle Size
(#)
Maximum Operating Circumferential Rotations
(rpm)
1 Piece(s)Available

9 Days or more

508024070
1 Piece(s)Available

9 Days or more

5012024070
1 Piece(s)Available

9 Days or more

758016050
1 Piece(s)Available

9 Days or more

7512016050

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel Inner Diameter Dimension(mm) 10
With/without Hole Available Maximum operating rotation speed(m/s) 63 Packaging Quantity(Sheets) 5
Point Strategy 5 Features 1 Since abrasive grains are attached to cushioning fibers, a clean finish can be achieved without over-cutting the steel. Features 2 Breathable so clogging doesn't occur and there are no friction burns.
Application Plastic surface polishing, cleaning, scratch repair and other work for materials such as general steel, stainless steel and FRP

Additional Products in this Category

Tech Support