(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disc - GP Top, Alundum, TGP【5 Pieces Per Package】

Grinding Disc - GP Top, Alundum, TGP
  • Volume Discount

[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
[Applications]
· Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals.

Part Number

Configured Part Number is shown.

Part Number
TGP10015-A-40
TGP10015-A-60
TGP10015-A-80
TGP10015-A-100
TGP10015-A-120
TGP10015-A-150
TGP10015-A-180
TGP10015-A-240
TGP10015-A-320
TGP10015-A-400
TGP12522-A-40
TGP12522-A-60
TGP12522-A-80
TGP12522-A-100
TGP12522-A-120
TGP12522-A-150
TGP12522-A-180
TGP12522-A-240
TGP12522-A-320
TGP12522-A-400
TGP18022-A-40
TGP18022-A-60
TGP18022-A-80
TGP18022-A-100
TGP18022-A-120
TGP18022-A-150
TGP18022-A-180
TGP18022-A-240
TGP18022-A-320
TGP18022-A-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Blade length
(mm)
Number of blades
(sheet)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016401360016.580409-7947340 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016601360016.590409-7963330 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016801360016.590409-7971305 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100161001360016.590409-7882290 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100161201360016.590409-7891275 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100161501360016.590409-7904275 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100161801360016.590409-7912275 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100162401360016.590409-7921275 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100163201360016.590409-7939275 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100164001360016.590409-7955260 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1252240110002080409-8234635 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

1252260110002090409-8251565 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1252280110002090409-8269520 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522100110002090409-8170500 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522120110002090409-8188460 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522150110002090409-8196460 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522180110002090409-8200460 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522240110002090409-8218460 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522320110002090409-8226460 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522400110002090409-8242450 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802240840020120409-83821,110 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1802260840020120409-8404990 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802280840020120409-8412910 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022100840020120409-8323840 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022120840020120409-8331810 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022150840020120409-8340810 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022180840020120409-8358810 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022240840020120409-8366810 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022320840020120409-8374810 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022400840020120409-8391790 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Cast Iron Details Type Alundum (For General Metals)
Pcs./Box. 5 (sheet) Features This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. There is little distortion of work and burn caused by heat with the air-cooling function. Application Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals.
Maximum operating rotation speed TGP10015:71.1m/s(4270m/min)TGP12522:80.0m/s(4318m/min) TGP18022:79.1m/s(4748m/min) Operating Angle 15~30° Accessory Only ø100 mm Comes with Adapter for 15 mm Hole (5 pcs Per Box)

Additional Products in this Category

Tech Support