(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Ace【1-25 Pieces Per Package】

C Ace
  • Volume Discount

•Thickness Dimension (mm): 6
•Particle Size (#): 30
•Abrasive Grain: A Abrasive Grain
•Feature: Durability Value
•Hardness: P

Part Number

Configured Part Number is shown.

Part Number
CA1006A30P
CA1806A30P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Point Strategy

25 Pieces Per Package

1 Pack(s)Available

9 Days or more

100152
1 Piece(s)Available

8 Days or more

180225

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Work material General steel / Cast Iron Particle Size(#) 30
Abrasive grain A Abrasive Grain Features Durability emphasized Hardness P
Maximum operating rotation speed(m/s) 72

Additional Products in this Category

Tech Support