(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Skill Touch SC【25 Pieces Per Package】

Skill Touch SC
  • Volume Discount

<3M> Uses abrasive particles to exhibit outstanding sharpness. The suppleness provides a beautiful finished surface. With the integration of AC and WA features, it shows its strength over a wide range, from general steel to stainless steel. A renewed image with a wide variety of colors.

Part Number

Configured Part Number is shown.

Part Number
SSC1002-46
SSC1002-60
SSC1002-80
SSC1002-100
SSC1002-120
SSC1003-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

246Ssc 1G100 X 2 X 15 46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

260Ssc 1G100 X 2 X 15 60

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

280Ssc 1G100 X 2 X 15 80

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

2100Ssc 1G100 X 2 X 15 100

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

2120Ssc 1G100 X 2 X 15 120

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

336Ssc 1G100 X 3 X 15 36

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Internal Diameter(mm) 15 Object to be ground general steel / Stainless Steel / Alloy Steel
Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 1
Dedicated pad Use a dedicated pad. Skill Touch Gift Coupon Enclosed Product <3M> Incorporated Product <3M> Incorporated Product
Features Superior workability Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support