(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Skill Touch MS【25 Pieces Per Package】

Mini Skill Touch MS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A small diameter grindstone, optimal for processing fine parts of molds, etc.
· Features excellent workability with the combination of special abrasive material

Part Number

Configured Part Number is shown.

Part Number
MS502-46
MS502-60
MS502-80
MS502-120
MS503-46
MS503-60
MS503-80
MS503-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

246MS 1G50 X 2 X 9.53 46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

260MS 1G50 X 2 X 9.53 60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

280MS 1G50 X 2 X 9.53 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

2120MS 1G50 X 2 X 9.53 120

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

346MS 1G50 X 3 X 9.53 46

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

360MS 1G50 X 3 X 9.53 60

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

380MS 1G50 X 3 X 9.53 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120MS 1G50 X 3 X 9.53 120

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 50 Internal Diameter(mm) 9.53 Object to be ground general steel / Stainless Steel / Alloy Steel / Cast Iron
Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 1
Features Mini Whetstone Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support