(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Skill Touch【25 Pieces Per Package】

Super Skill Touch
  • Volume Discount

<3M> abrasive grain is used, boasting exceptional grinding performance and wear resistance. Versatilely supports materials ranging from stainless steel to casting, with minimal clogging; effective usage amount of the grindstone is significantly improved in comparison to conventional products. A flexible grindstone of the highest quality that demonstrates outstanding grinding power and high economicality.

Part Number

Configured Part Number is shown.

Part Number
SS1002-36
SS1002-46
SS1002-60
SS1002-80
SS1002-120
SS100216-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Internal Diameter
(mm)
Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1536SS 1G100 X 2 X 15 36

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1546SS 1G100 X 2 X 15 46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1560SS 1G100 X 2 X 15 60

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1580SS 1G100 X 2 X 15 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

15120SS 1G100 X 2 X 15 120

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1680SS 1G100 X 2 X 16 80

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Thickness(mm) 2 Object to be ground general steel / Stainless Steel / Alloy Steel
Features Durability emphasized Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 1
Dedicated pad Use a dedicated pad. Skill Touch Gift Coupon Enclosed Product <3M> Incorporated Product <3M> Incorporated Product
Features Superior workability Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support