(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Green Ace Gold GA-50【25 Pieces Per Package】

Green Ace Gold GA-50

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Workability in narrow places and small areas only made possible with a 50 mm outer diameter (actually 49 mm) grindstone, made of a special composite capable of freely cutting iron and stainless steel, with durability far exceeding that of conventional products

[Features]
· Ultimate small diameter size grindstone suitable for grinding/polishing in narrow places and small areas. With the combination of special abrasive grains, it freely grinds material from general steel to stainless steel.

Part Number

Configured Part Number is shown.

Part Number
GA504-36
GA504-46
GA504-60
GA504-80
GA504-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

Same day

Stock

36GA-50 1G050 X 4 X 9.53 36

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

46GA-50 1G050 X 4 X 9.53 46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

60GA-50 1G050 X 4 X 9.53 60

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

80GA-50 1G050 X 4 X 9.53 80

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

120GA-50 1G050 X 4 X 9.53 120

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 50 Internal Diameter(mm) 9.53 Thickness(mm) 4
Object to be ground general steel / Stainless Steel / Alloy Steel Features Durability emphasized Maximum operating rotation speed(m/s) 72
Reinforcing material (glass cloth)(Sheets) 1 Features Mini Whetstone Number Contained In A Packet(Sheets) 25
Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support