(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counter Sink Set TiN Coating 6 Pairs (Part Numbers)

Counter Sink Set TiN Coating 6 Pairs
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Peripheral Blade Availability: Included
•Tool Material Type: High-Speed Steel
•Point Angle(θ): 90

Part Number

Configured Part Number is shown.

6277-TG-6SET

Part Number
6277-TG-6SET
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use Hole Chamfer Tip Angle (θ) 90 Blade diameter (D)(mm) 6.3,8.3,10.4,12.4,16.5,20.5
Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Single Blade / Double Blade Single blade Peripheral Blade Availability Available
Tool Material Type High-speed steel Coating Presence Available Coating Type TiN
Number of flutes 3-Flute Compatible flat head screw(M) M3.0,M4.0,M5.0,M6.0,M8.0,M10.0 Shank Type Straight
Shank diameter(d) 5,6,8,10 Tip diameter(d) 1.5,.2.0,2.8,3.2,3.5 Overall Length(l) 45,50,56,60,63
Chamfering bore diameter range 1.5~6.3,2.0~8.3,2.5~10.4,2.8~12.4,3.2~16.5,3.5~20.5 Shank diameter tolerance h9

Please check the type/dimensions/specifications of the part 6277-TG-6SET in the Counter Sink Set TiN Coating 6 Pairs series.

Additional Products in this Category

Tech Support