(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coated High-Speed Steel Center Drill Regular Model

TiN Coated High-Speed Steel Center Drill Regular Model
  • New Products
  • Volume Discount

Now offering the frequently used standard sizes at affordable prices (C-Value)

Part Number

Configured Part Number is shown.

TiNコートハイス鋼センタードリル レギュラータイプ:関連画像
Part Number
G-CTDA1
G-CTDA1.5
G-CTDA2
G-CTDA2.5
G-CTDA3
G-CTDA4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ Diameter Tolerance Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

14351.3 – 1.70 – -0.100 – -0.012
1 Piece(s)Available

8 Days or more

1.55402.0 – 2,60 – -0.100 – -0.012
1 Piece(s)Available

8 Days or more

26452.5 – 3.10 – -0.100 – -0.012
1 Piece(s)Available

8 Days or more

2.58503.1 – 3.80 – -0.100 – -0.015
1 Piece(s)Available

8 Days or more

38503.9 – 4.60 – -0.120 – -0.015
1 Piece(s)Available

8 Days or more

410555.0 – 5.90 – -0.120 – -0.015
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ Diameter Tolerance Tolerance of Shank Diameter

Loading...

  1. 1

Basic Information

Use Centering (Positioning) Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiN Corners(°) 60

Additional Products in this Category

Complementary Products

Tech Support