(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

HSS Center Drill, Long, A Type, 90°

HSS Center Drill, Long, A Type, 90°
  • Volume Discount

[Features]
· A center drill with high sharpness and outstanding durability.
· Iwata Tool's center drills never stop evolving.
· In addition to improving runout accuracy, the use of cobalt HSS and an optimized tool shape deliver excellent sharpness and help prevent breakages.

PDF

Part Number

Configured Part Number is shown.

Part Number
90LCD0.8-4-100
90LCD1.0-4-100
90LCD1.2-5-100
90LCD1.5-5-100
90LCD1.5-5-150
90LCD2.0-5-100
90LCD2.0-5-150
90LCD2.0-6-100
90LCD2.0-6-150
90LCD2.5-6-100
90LCD2.5-7.7-100
90LCD2.5-8-100
90LCD2.5-8-150
90LCD3.0-7.7-100
90LCD3.0-8-100
90LCD3.0-8-150
90LCD3.0-10-100
90LCD3.0-10-150
90LCD4.0-10-100
90LCD4.0-10-150
90LCD4.0-12-100
90LCD5.0-11-100
90LCD5.0-12-100
90LCD5.0-12-150
90LCD6.0-16-150
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
1 Piece(s)Available

8 Days or more

0.841001
1 Piece(s)Available

8 Days or more

141001.3
1 Piece(s)Available

8 Days or more

1.251001.5
1 Piece(s)Available

8 Days or more

1.551001.9
1 Piece(s)Available

8 Days or more

1.551501.9
1 Piece(s)Available

8 Days or more

251002.6
1 Piece(s)Available

8 Days or more

251502.6
1 Piece(s)Available

12 Days or more

261002.6
1 Piece(s)Available

12 Days or more

261502.6
1 Piece(s)Available

8 Days or more

2.561003.2
1 Piece(s)Available

8 Days or more

2.57.71003.2
1 Piece(s)Available

12 Days or more

2.581003.2
1 Piece(s)Available

8 Days or more

2.581503.2
1 Piece(s)Available

8 Days or more

37.71003.9
1 Piece(s)Available

8 Days or more

381003.9
1 Piece(s)Available

8 Days or more

381503.9
1 Piece(s)Available

8 Days or more

3101003.9
1 Piece(s)Available

8 Days or more

3101503.9
1 Piece(s)Available

8 Days or more

4101005.2
1 Piece(s)Available

8 Days or more

4101505.2
1 Piece(s)Available

8 Days or more

4121005.2
1 Piece(s)Available

8 Days or more

5111006.4
1 Piece(s)Available

8 Days or more

5121006.4
1 Piece(s)Available

8 Days or more

5121506.4
1 Piece(s)Available

8 Days or more

6161507.7

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 90 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Rotation Direction Right blade

Additional Products in this Category

Tech Support