(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coated High-Speed Steel Countersink with Holes/90°

TiN Coated High-Speed Steel Countersink with Holes/90°
  • New Products
  • Volume Discount

Now offering the frequently used standard sizes at affordable prices (C-Value)

Part Number

Configured Part Number is shown.

TiN-Coated High-Speed Steel Countersink, with Holes / 90°:Related Image
Part Number
G-CSHM10
G-CSHM15
G-CSHM20
G-CSHM25
G-CSHM30
G-CSHM35
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Chamfering Hole Diameter Range Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

106454 – 90 ~ -0.03
1 Piece(s)Available

8 Days or more

158556 ~ 140 – -0.036
1 Piece(s)Available

8 Days or more

2010658 ~ 180 – -0.036
1 Piece(s)Available

8 Days or more

25127810 ~ 230 – -0.043
1 Piece(s)Available

8 Days or more

30128712 ~ 280 – -0.043
1 Piece(s)Available

8 Days or more

351610614 ~ 330 – -0.043

Loading...

  1. 1

Basic Information

Use Hole Chamfer Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Cobalt High-Speed Steel Coating Presence Included
Coating Type TiN Diameter Tolerance 0 – +0.3

Additional Products in this Category

Complementary Products

Tech Support