(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Part Number |
---|
Loading...
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Diameter tolerance(mm) | 0~0.005 |
Coating Type | TiN | Tool Material Type | High-speed steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy