(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Air Hole Ball End Mill 2-Flute, Standard Type

Part Number

Configured Part Number is shown.

Part Number
AHBES2-2
AHBES2-2.5
AHBES2-2.25
AHBES2-2.75
AHBES2-3
AHBES2-3.5
AHBES2-3.25
AHBES2-3.75
AHBES2-4
AHBES2-4.5
AHBES2-4.25
AHBES2-4.75
AHBES2-5
AHBES2-5.5
AHBES2-5.25
AHBES2-5.75
AHBES2-6
AHBES2-6.5
AHBES2-6.25
AHBES2-6.75
AHBES2-7
AHBES2-7.5
AHBES2-8
AHBES2-8.5
AHBES2-8.25
AHBES2-8.75
AHBES2-9
AHBES2-9.5
AHBES2-10
AHBES2-10.5
AHBES2-12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

2207064
1 Piece(s)Available

8 Days or more

2.5308065
1 Piece(s)Available

8 Days or more

2.25308064.5
1 Piece(s)Available

8 Days or more

2.75309065.5
1 Piece(s)Available

8 Days or more

3309066
1 Piece(s)Available

8 Days or more

3.5309067
1 Piece(s)Available

8 Days or more

3.25309066.5
1 Piece(s)Available

8 Days or more

3.75309067.5
1 Piece(s)Available

8 Days or more

44010088
1 Piece(s)Available

8 Days or more

4.54010089
1 Piece(s)Available

8 Days or more

4.254010088.5
1 Piece(s)Available

8 Days or more

4.754010089.5
1 Piece(s)Available

8 Days or more

5401001010
1 Piece(s)Available

8 Days or more

5.5401001011
1 Piece(s)Available

8 Days or more

5.25401001010.5
1 Piece(s)Available

8 Days or more

5.75401001011.5
1 Piece(s)Available

8 Days or more

6501101212
1 Piece(s)Available

8 Days or more

6.5501101213
1 Piece(s)Available

8 Days or more

6.25501101212.5
1 Piece(s)Available

8 Days or more

6.75501101213.5
1 Piece(s)Available

8 Days or more

7501101214
1 Piece(s)Available

8 Days or more

7.5501101215
1 Piece(s)Available

8 Days or more

8601401616
1 Piece(s)Available

8 Days or more

8.5601401617
1 Piece(s)Available

8 Days or more

8.25601401616.5
1 Piece(s)Available

8 Days or more

8.75601401617.5
1 Piece(s)Available

8 Days or more

9601601618
1 Piece(s)Available

8 Days or more

9.5601601619
1 Piece(s)Available

8 Days or more

10601602020
1 Piece(s)Available

8 Days or more

10.5601602021
1 Piece(s)Available

8 Days or more

12.5601802525
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)

Loading...

  1. 1

Basic Information

Model Ball Work Material Carbon Steel / Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 2
R Precision(µm) ±0.02 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Torsional Angle Right blade right torsion 30 Blade diameter tolerance D ±0.01 Shank diameter tolerance d h6

Additional Products in this Category

Tech Support