(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIA-BNC Carbide End Mill, Router Series for CFRP, with Fine Pitch Nick

DIA-BNC Carbide End Mill, Router Series for CFRP, with Fine Pitch Nick
  • Volume Discount

A router that adopts a diamond coating with excellent abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
DIA-BNC-4
DIA-BNC-6
DIA-BNC-6-L
DIA-BNC-8
DIA-BNC-8-L
DIA-BNC-10
DIA-BNC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

41264628809001
1 Piece(s)Available

8 Days or more

61886688809002
1 Piece(s)Available

8 Days or more

618106888809012
1 Piece(s)Available

8 Days or more

824108748809003
1 Piece(s)Available

8 Days or more

824148948809013
1 Piece(s)Available

8 Days or more

10301210808809004
1 Piece(s)Available

8 Days or more

12361412868809005
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material Resin Model Roughing Coating Dia Coat
Processing Applications Plane / Side / Inclined Cuts Flute Shape With Lead Helix Angle (θ) No torsion

Additional Products in this Category

Tech Support