(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

F3000 Series, Positive Mill, Neo Straight Shank /F3042BSS (Part Numbers)

F3000 Series, Positive Mill, Neo Straight Shank /F3042BSS
  • Volume Discount

An end mill type that uses a sharp, 3D breaker tip. Various applicable chips are available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F3042BSS-32XSS32X3X200
F3042BSS-63XSS32X4
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Shank Length ℓs
(mm)
Number of tips for use
1 Piece(s)Available

8 Days or more

32200380079641553
1 Piece(s)Available

8 Days or more

63150480079401054

Loading...

  1. 1

Basic Information

Processing Applications Side / Groove Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Shank diameter Ds(mm) 32 Supported Tip Material Type Carbide Coat / No Carbide Coat Underneck length ℓ2(mm) 45
Applicable Chip APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T312R-F56/APMT15T316R-F56/APMT15T320R-F56/APMT15T325R-F56/APMT15T330R-F56/APMT15T340R-F56/APMT15T350R-F56/APMT15T360R-F56/APMT15T3PDR-G56/APHT15T3PDR-K88/APGW15T308R-A57/APGW15T312R-A57/APGW15T316R-A57/APGW15T320R-A57/APGW15T325R-A57/APGW15T330R-A57/APGW15T340R-A57/APGW15T350R-A57/APGW15T360R-A57

Additional Products in this Category

Tech Support