(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

CERATIZIT MaxiMill 274 Milling Cutter

CERATIZIT MaxiMill 274 Milling Cutter
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill
[Applications] Flat surfaces, grooves, chamfering

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A274.50.R.05-09
A274.63.R.06-09
A274.80.R.07-09
A274.80.R.07-09-A100
A274.100.R.09-09
A274.100.R.09-09-B125
A274.125.R.12-09
A274.125.R.12-09-B150
C274.20.R.03-09-A-25
C274.25.R.04-09-A20-32
C274.32.R.05-09-A25-40
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Mounting Method Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Underneck length ℓ2
(mm)
Hole Diameter
(mm)
Dimension/φd2
(mm)
Tool No. Dimension φD
(mm)
n max
(min-1)
When Installed in 8 corners Dimensions h
(mm)
1 Piece(s)Available

8 Days or more

48.7Arbor40$40.7-5-48.757.6892000448-Blade Diameter: 50 Size φd2: 55.7 Size φd: 48With 8 corner tip attached: 40, with 4 corner tip attached: 40.7
1 Piece(s)Available

8 Days or more

61.7Arbor40$40.7-6-61.770.5892000648-Blade Diameter: 63 Size φd2: 68.7 Size φd: 48With 8 corner tip attached: 40, with 4 corner tip attached: 40.7
1 Piece(s)Available

8 Days or more

78.7Arbor50$50.7-7-78.787.5892000858-Blade Diameter: 80 Size φd2: 85.7 Size φd: 58When Installed In 8 Corner Tips: 50, When Installed In 4 Corner Tips: 50.7
1 Piece(s)Available

8 Days or more

78.7Arbor50$50.7-7-78.787.5892002360-Blade Diameter: 80 Size φd2: 85.7 Size φd: 60When Installed In 8 Corner Tips: 50, When Installed In 4 Corner Tips: 50.7
1 Piece(s)Available

8 Days or more

98.7Arbor50$50.7-9-98.7107.5892001078-Blade Diameter: 100 Size φd2: 105.7 Size φd: 78When Installed In 8 Corner Tips: 50, When Installed In 4 Corner Tips: 50.7
1 Piece(s)Available

8 Days or more

98.7Arbor50$50.7-9-98.7107.5892002470-Cutting diameter: 100 dimension φd2: 105.7, dimension φd: 70When Installed In 8 Corner Tips: 50, When Installed In 4 Corner Tips: 50.7
1 Piece(s)Available

8 Days or more

123.7Arbor63$63.7-12-123.7132.5892001188-Blade Diameter: 125 Size φd2: 130.7 Size φd: 88When Installed In 8 Corner Tips: 50, When Installed In 4 Corner Tips: 63.7
1 Piece(s)Available

8 Days or more

123.7Arbor63$63.7-12-123.7132.5892002590-Blade Diameter: 125 Size φd2: 130.7 Size φd: 90When Installed In 8 Corner Tips: 63, When Installed In 4 Corner Tips: 63.7
1 Piece(s)Available

8 Days or more

18.9With handle77.720325.7--8920040-42600Cutting diameter: 20, length: 77 under-head length: 25, shank diameter: 20-
1 Piece(s)Available

8 Days or more

23.8With handle84.720432.7--8920041-37200Blade Diameter: 25 Total Length: 84 Neck Length: 32 Shank Diameter: 20-
1 Piece(s)Available

8 Days or more

30.7With handle98.725540.7--8920042-32200Blade Diameter: 32 Total Length: 98 Neck Length: 40 Shank Diameter: 25-

Loading...

  1. 1

Basic Information

Processing Applications Plane / Groove / Chamfer Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Finish Classification Rough to Finish Processing
Supported Tip Material Type Carbide Coat Applicable Chip OF..0403../SF..0903.. Note Refers to the installation of 4 corner tips.

Additional Products in this Category

Tech Support