(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC Phoenix Series Round Cutter Screw-in Type

PRC Phoenix Series Round Cutter Screw-in Type
  • Volume Discount

A screw-in type cutter. For side cutting, grooving, engraving, shape cutting, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
PRC10R020SF10-2
PRC10R025SF12-3
PRC10R030SF16-3
PRC10R032SF16-4
PRC10R040SF16-4
PRC12R030SF16-2
PRC12R032SF16-3
PRC12R040SF16-3
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Applicable Chip Mounting Diameter Da
(mm)
Screw Size Dg
(mm)
End Face Diameter
1 Piece(s)Available

8 Days or more

10332780170020RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM10.51018
1 Piece(s)Available

8 Days or more

15353780170125RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM12.51223
1 Piece(s)Available

8 Days or more

20403780170230RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM171628
1 Piece(s)Available

8 Days or more

22404780170332RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM171628
1 Piece(s)Available

8 Days or more

30404780170440RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM171628
1 Piece(s)Available

8 Days or more

18402780170530RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM171628
1 Piece(s)Available

8 Days or more

20403780170632RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM171628
1 Piece(s)Available

8 Days or more

28403780170740RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM171628
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Applicable Chip Mounting Diameter Da
(mm)
Screw Size Dg
(mm)
End Face Diameter

Loading...

  1. 1

Basic Information

Processing Applications Side / Groove / Vertical Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Centering Plug
Supported Tip Material Type Carbide Coat / No Carbide Coat Machining Application Details Profiling

Additional Products in this Category

Tech Support