(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Aero Mill (Negative Type)

Aero Mill (Negative Type)
  • Volume Discount

Small diameter shank lineup allows use for small machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARN12-30S
ARN16-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
φD1
(mm)
φd
(mm)
Weight
(g)
1 Piece(s)Available

11 Days or more

304212132
1 Piece(s)Available

11 Days or more

405216210

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Overall length (L)(mm) 85 Number of flutes(sheet) 3
Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD) ℓs(mm) 60 ℓn(mm) 25
S(mm) 5.2 Compatible Tip S32MOZ/S32GUR Drawing 1

Additional Products in this Category

Tech Support