(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) (Part Numbers)

MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing)
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

MHR430-2.5-25

 
Part Number
MHR430-2.5-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

2.53.74702526.3127.4928.78FreeFree2.41208-00210-02525

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part MHR430-2.5-25 in the MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) series.

Products like this...

Part Number
MHR430-1-6
MHR430-1-8
MHR430-1.1-10
MHR430-2.5-8
MHR430-3-12
MHR430-3-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

11.545066.376.666.977.328.110.951208-00210-01006
1 Piece(s)Available

8 Days or more

11.545088.468.849.259.7110.770.951208-00210-01008
1 Piece(s)Available

8 Days or more

1.11.74501010.5511.0211.5312.113.421.051208-00210-01110
1 Piece(s)Available

8 Days or more

2.53.745088.588.979.399.8510.932.41208-00210-02508
1 Piece(s)Available

8 Days or more

34.56501212.8813.4514.0814.7816.392.851208-00210-03012
1 Piece(s)Available

8 Days or more

34.56601617.0517.8118.6519.5621.72.851208-00210-03016

Additional Products in this Category

Tech Support