(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HM Coated 2-Flute, Long Neck Ball HSLB

HM Coated 2-Flute, Long Neck Ball HSLB
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HSLB2001-003
HSLB2001-005
HSLB2002-003
HSLB2002-005
HSLB2002-005-6
HSLB2002-0075
HSLB2002-010
HSLB2002-010-6
HSLB2002-015
HSLB2002-020
HSLB2002-025
HSLB2002-030
HSLB2003-005
HSLB2003-006
HSLB2003-0075
HSLB2003-010
HSLB2003-010-6
HSLB2003-015
HSLB2003-015-6
HSLB2003-020
HSLB2003-020-6
HSLB2003-025
HSLB2003-030
HSLB2003-040
HSLB2003-050
HSLB2004-005
HSLB2004-0075
HSLB2004-010
HSLB2004-010-6
HSLB2004-015
HSLB2004-015-6
HSLB2004-020
HSLB2004-020-6
HSLB2004-025
HSLB2004-025-6
HSLB2004-030
HSLB2004-030-6
HSLB2004-035
HSLB2004-040
HSLB2004-040-6
HSLB2004-045
HSLB2004-050
HSLB2004-060
HSLB2005-010
HSLB2005-015
HSLB2005-015-6
HSLB2005-020
HSLB2005-020-6
HSLB2005-025
HSLB2005-025-6
HSLB2005-030
HSLB2005-030-6
HSLB2005-035
HSLB2005-040
HSLB2005-040-6
HSLB2005-045
HSLB2005-050
HSLB2005-055
HSLB2005-060
HSLB2005-070
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
JAN Code Trusco Code With/Without Torsion Neck diameter φd1
(mm)
1 Piece(s)Available

9 Days or more

0.050.08450.34-0.002~0.0024560295074088430-4870NA0.095
1 Piece(s)Available

9 Days or more

0.050.08450.54-0.002~0.0024560295074095430-4888NA0.095
1 Piece(s)Available

9 Days or more

0.10.16450.34-0.005~0.0054560295070943394-9052Available0.19
1 Piece(s)Available

9 Days or more

0.10.16450.54-0.005~0.0054560295068292396-7638Available0.19
1 Piece(s)Available

9 Days or more

0.10.16500.56-0.005~0.0054560295083646772-1994Available0.19
1 Piece(s)Available

8 Days or more

0.10.16450.754-0.005~0.0054560295070950394-9061Available0.19
1 Piece(s)Available

9 Days or more

0.10.164514-0.005~0.0054560295068308396-7646Available0.19
1 Piece(s)Available

9 Days or more

0.10.165016-0.005~0.0054560295070967394-9079Available0.19
1 Piece(s)Available

8 Days or more

0.10.16451.54-0.005~0.0054560295070974394-9087Available0.19
1 Piece(s)Available

8 Days or more

0.10.164524-0.005~0.0054560295070981394-9095Available0.19
1 Piece(s)Available

8 Days or more

0.10.16452.54-0.005~0.0054560295074125430-4918Available0.19
1 Piece(s)Available

9 Days or more

0.10.164534-0.005~0.0054560295074132430-4926Available0.19
1 Piece(s)Available

9 Days or more

0.150.24450.54-0.005~0.0054560295068315396-7654Available0.29
1 Piece(s)Available

8 Days or more

0.150.24450.64-0.005~0.0054560295083653772-2001Available0.29
1 Piece(s)Available

8 Days or more

0.150.24450.754-0.005~0.0054560295070998394-9109Available0.29
1 Piece(s)Available

10 Days or more

0.150.244514-0.005~0.0054560295068322396-7662Available0.29
1 Piece(s)Available

9 Days or more

0.150.245016-0.005~0.0054560295083660772-2010Available0.29
1 Piece(s)Available

9 Days or more

0.150.24451.54-0.005~0.0054560295068339396-7671Available0.29
1 Piece(s)Available

9 Days or more

0.150.24501.56-0.005~0.0054560295071001394-9117Available0.29
1 Piece(s)Available

9 Days or more

0.150.244524-0.005~0.0054560295068346396-7689Available0.29
1 Piece(s)Available

8 Days or more

0.150.245026-0.005~0.0054560295083677772-2028Available0.29
1 Piece(s)Available

9 Days or more

0.150.24452.54-0.005~0.0054560295074149430-4934Available0.29
1 Piece(s)Available

9 Days or more

0.150.244534-0.005~0.0054560295071018394-9125Available0.29
1 Piece(s)Available

8 Days or more

0.150.244544-0.005~0.0054560295074156430-4942Available0.29
1 Piece(s)Available

8 Days or more

0.150.244554-0.005~0.0054560295083684772-2036Available0.29
1 Piece(s)Available

9 Days or more

0.20.32450.54-0.005~0.0054560295071025394-9133Available0.39
1 Piece(s)Available

8 Days or more

0.20.32450.754-0.005~0.0054560295074163430-4951Available0.39
1 Piece(s)Available

9 Days or more

0.20.324514-0.005~0.0054560295068353396-7697Available0.39
1 Piece(s)Available

8 Days or more

0.20.325016-0.005~0.0054560295071032394-9141Available0.39
1 Piece(s)Available

9 Days or more

0.20.32451.54-0.005~0.0054560295068360396-7701Available0.39
1 Piece(s)Available

8 Days or more

0.20.32501.56-0.005~0.0054560295083691772-2044Available0.39
1 Piece(s)Available

9 Days or more

0.20.324524-0.005~0.0054560295068377396-7719Available0.39
1 Piece(s)Available

8 Days or more

0.20.325026-0.005~0.0054560295071049394-9150Available0.39
1 Piece(s)Available

9 Days or more

0.20.32452.54-0.005~0.0054560295071056394-9168Available0.39
1 Piece(s)Available

8 Days or more

0.20.32502.56-0.005~0.0054560295083707772-2052Available0.39
1 Piece(s)Available

9 Days or more

0.20.324534-0.005~0.0054560295068384396-7727Available0.39
1 Piece(s)Available

11 Days or more

0.20.325036-0.005~0.0054560295083714772-2061Available0.39
1 Piece(s)Available

9 Days or more

0.20.32453.54-0.005~0.0054560295083721772-2079Available0.39
1 Piece(s)Available

10 Days or more

0.20.324544-0.005~0.0054560295068391396-7735Available0.39
1 Piece(s)Available

8 Days or more

0.20.325046-0.005~0.0054560295083738772-2087Available0.39
1 Piece(s)Available

8 Days or more

0.20.32454.54-0.005~0.0054560295083745772-2095Available0.39
1 Piece(s)Available

9 Days or more

0.20.324554-0.005~0.0054560295074170430-4969Available0.39
1 Piece(s)Available

9 Days or more

0.20.324564-0.005~0.0054560295074187430-4977Available0.39
1 Piece(s)Available

10 Days or more

0.250.44514-0.005~0.0054560295068407396-7743Available0.49
1 Piece(s)Available

9 Days or more

0.250.4451.54-0.005~0.0054560295071063394-9176Available0.49
1 Piece(s)Available

8 Days or more

0.250.4501.56-0.005~0.0054560295083752772-2109Available0.49
1 Piece(s)Available

9 Days or more

0.250.44524-0.005~0.0054560295068414396-7751Available0.49
1 Piece(s)Available

8 Days or more

0.250.45026-0.005~0.0054560295083769772-2117Available0.49
1 Piece(s)Available

9 Days or more

0.250.4452.54-0.005~0.0054560295071070394-9184Available0.49
1 Piece(s)Available

8 Days or more

0.250.4502.56-0.005~0.0054560295083776772-2125Available0.49
1 Piece(s)Available

9 Days or more

0.250.44534-0.005~0.0054560295071087394-9192Available0.49
1 Piece(s)Available

8 Days or more

0.250.45036-0.005~0.0054560295083783772-2133Available0.49
1 Piece(s)Available

8 Days or more

0.250.4453.54-0.005~0.0054560295083790772-2141Available0.49
1 Piece(s)Available

9 Days or more

0.250.44544-0.005~0.0054560295068421396-7760Available0.49
1 Piece(s)Available

8 Days or more

0.250.45046-0.005~0.0054560295083806772-2150Available0.49
1 Piece(s)Available

8 Days or more

0.250.4454.54-0.005~0.0054560295083813772-2168Available0.49
1 Piece(s)Available

10 Days or more

0.250.44554-0.005~0.0054560295071094394-9206Available0.49
1 Piece(s)Available

8 Days or more

0.250.4455.54-0.005~0.0054560295083820772-2176Available0.49
1 Piece(s)Available

8 Days or more

0.250.44564-0.005~0.0054560295068438396-7778Available0.49
1 Piece(s)Available

9 Days or more

0.250.44574-0.005~0.0054560295083837772-2184Available0.49

Loading...

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support