(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Digitorqon, Peak/Track Mode, HDT Series (H3DT135)

Torque Wrenches - Digitorqon, Peak/Track Mode, HDT Series H3DT135

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Digital torque measuring device.
[Features]
· Can be mounted between manual handles and sockets for use.
· When the set torque is reached, it will be announced by a buzzer sound, red LED light and LCD.
· Comes with a calibration certificate.
· Can be switched between two measurement modes (peak mode / track mode). Supports both clockwise and counterclockwise rotation.
· Equipped with a function to prevent overtorque by notifying the user with a sound of the buzzer (intermittent) when target torque is almost achieved.
· The buzzer can be set to start in a range between 50 and 95% of target torque.
[Applications]
· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.

PDF

Part Number

Configured Part Number is shown.

H3DT135

 
Part Number
H3DT135
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Output angle
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

10~1359.59.5194

Loading...

  1. 1

Basic Information

Product Type Digital Type Head Replaceable NA Overall Length(mm) 75
Load direction Left/Right Torque Precision(±%) 3 Set / Single Item Single Item
Main body: option Main Body

Please check the type/dimensions/specifications of the part H3DT135 in the Torque Wrenches - Digitorqon, Peak/Track Mode, HDT Series series.

Products like this...

Part Number
H4DT200
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Output angle
(mm)
Mass
(g)
1 Piece(s)Available

Same day

Stock

20–20012.712.7184

Additional Products in this Category

Tech Support