(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150mm Safety Wire Twister(Reversible) EA534XB-150

150mm Safety Wire Twister(Reversible) EA534XB-150
  • Volume Discount

【Product Specifications】
・Clockwise/Counter clockwise switch type
・Wire dim.- up to Dia. 1.0m
・Automatic return
・Body material-High-carbon steel alloy
・Overall length (pliers part)…222mm (150mm)

Part Number

Configured Part Number is shown.

EA534XB-150

Part Number
EA534XB-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support