(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Replaceable Ratchet Type, QCK

Torque Heads - Replaceable Ratchet Type, QCK
  • Volume Discount

•Product Model: Replacement Head
•Replacement Head Type: Ratchet Head
•Includes Head Change Function: Included
•Friction Pointer Includes: NA
•Number Contained In A Packet: 1 pc.

Part Number

Configured Part Number is shown.

Part Number
25QCK
50QCK
100QCK
440QCK
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Torque Wrench Square Drive
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (R)
(mm)
Head Part (T)
(mm)
Head Part (L1)
(mm)
Head Part (φD1)
(mm)
Head Part (φD2)
(mm)
Quantity in pack
1 Piece(s)Available

8 Days or more

N60~N230LCK、SPCK、N25GCK、N250FCK、DTC-N5EXL、DTC-N10EXL9.53(3/8″)113115.5254510161 pc.
1 Piece(s)Available

8 Days or more

N450LCK、SPCK、N50GCK、N500FCK、DLT-N50、DTCN50EXL、N230・N450LCK-DR9.53(3/8″)113216255512181 pc.
1 Piece(s)Available

8 Days or more

N900LCK、SPCK、N100・N140、GCK、N1000FCK、DLT-N100、DTC-N100EXL、N900LCK-DR12.7(1/2″)1439.419.7316515241 pc.
1 Piece(s)Available

8 Days or more

N4400LCK、SPCK19.05(3/4″)20542742.510022301 pc.

Loading...

  1. 1

Basic Information

Product Type Replacement Head Head Replaceable Available Replaceable Head Type Ratchet Head
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Additional Products in this Category

Tech Support