(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX225 MUGEN-COATING 2-Flute LEAD 25 End Mill

MX225 MUGEN-COATING 2-Flute LEAD 25 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX225-0.3
MX225-0.4
MX225-0.5
MX225-0.8
MX225-1
MX225-1.5
MX225-1.8
MX225-2
MX225-2.5
MX225-3
MX225-4
MX225-5
MX225-6
MX225-7
MX225-8
MX225-9
MX225-10
MX225-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.30.34451208-00025-000300~-0.01
1 Piece(s)Available

8 Days or more

0.40.44451208-00025-000400~-0.01
1 Piece(s)Available

8 Days or more

0.50.54451208-00025-000500~-0.01
1 Piece(s)Available

8 Days or more

0.80.84451208-00025-000800~-0.01
1 Piece(s)Available

8 Days or more

114451208-00025-001000~-0.01
1 Piece(s)Available

8 Days or more

1.51.54451208-00025-001500~-0.01
1 Piece(s)Available

8 Days or more

1.81.84451208-00025-001800~-0.01
1 Piece(s)Available

8 Days or more

224451208-00025-002000~-0.01
1 Piece(s)Available

8 Days or more

2.52.54451208-00025-002500~-0.01
1 Piece(s)Available

8 Days or more

336451208-00025-003000~-0.01
1 Piece(s)Available

8 Days or more

446451208-00025-004000~-0.015
1 Piece(s)Available

8 Days or more

556501208-00025-005000~-0.015
1 Piece(s)Available

8 Days or more

66650-08-00025-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

778651208-00025-00700-0.01~-0.03
1 Piece(s)Available

8 Days or more

88865-08-00025-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

9910751208-00025-00900-0.01~-0.03
1 Piece(s)Available

8 Days or more

10101075-08-00025-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

12121280-08-00025-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support