(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

MSE430P MUGEN-COATING 4-Flute Sharp Edge End Mill

MSE430P MUGEN-COATING 4-Flute Sharp Edge End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSE430P-1
MSE430P-1.5
MSE430P-2
MSE430P-2.5
MSE430P-3
MSE430P-4
MSE430P-5
MSE430P-6
MSE430P-8
MSE430P-10
MSE430P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

12.5445908-00112-00100-0.01~-0.03
1 Piece(s)Available

8 Days or more

1.54445908-00112-00150-0.01~-0.04
1 Piece(s)Available

8 Days or more

25445908-00112-00200-0.01~-0.05
1 Piece(s)Available

8 Days or more

2.57445908-00112-00250-0.01~-0.06
1 Piece(s)Available

8 Days or more

38450908-00112-00300-0.01~-0.07
1 Piece(s)Available

8 Days or more

410450-08-00112-00400-0.01~-0.08
1 Piece(s)Available

8 Days or more

513655908-00112-00500-0.01~-0.09
1 Piece(s)Available

8 Days or more

615655-08-00112-00600-0.01~-0.10
1 Piece(s)Available

8 Days or more

820865-08-00112-00800-0.01~-0.11
1 Piece(s)Available

8 Days or more

10251075-08-00112-01000-0.01~-0.12
1 Piece(s)Available

8 Days or more

12301280-08-00112-01200-0.01~-0.13

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support