(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHD445 MUGEN-COATING 4-Flute End Mill for Hardened Steel (Part Numbers)

MHD445 MUGEN-COATING 4-Flute End Mill for Hardened Steel
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Overall Length (L) (mm): 60

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHD445-1
MHD445-1.5
MHD445-2
MHD445-3
MHD445-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

11.508-00400-00100
1 Piece(s)Available

8 Days or more

1.52.508-00400-00150
1 Piece(s)Available

8 Days or more

2408-00400-00200
1 Piece(s)Available

8 Days or more

3608-00400-00300
1 Piece(s)Available

8 Days or more

4808-00400-00400

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone Group) Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)
(γ) Neck Angle(°) 12 Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support