(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fine intermediate blade length between regular and long that's unique to Misumi
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-EM4RL6-[26-42/1]-21 |
SN-TSC-EM4RL8-[33-46/1]-28 |
SN-TSC-EM4RL10-[40-50/1]-35 |
SN-TSC-EM4RL12-[47-65/1]-42 |
SN-TSC-EM4RL16-[61-88/1]-56 |
SN-TSC-PEM4RL6-[26-42/1]-21 |
SN-TSC-PEM4RL8-[33-46/1]-28 |
SN-TSC-PEM4RL10-[40-50/1]-35 |
SN-TSC-PEM4RL12-[47-65/1]-42 |
SN-TSC-PEM4RL16-[61-88/1]-56 |
SNR-TSC-EM4RL6-[26-42/1]-[5-21/1] |
SNR-TSC-EM4RL8-[33-46/1]-[5-28/1] |
SNR-TSC-EM4RL10-[40-50/1]-[5-35/1] |
SNR-TSC-EM4RL12-[47-65/1]-[5-42/1] |
SNR-TSC-EM4RL16-[61-88/1]-[5-56/1] |
SNR-TSC-PEM4RL6-[26-42/1]-[5-21/1] |
SNR-TSC-PEM4RL8-[33-46/1]-[5-28/1] |
SNR-TSC-PEM4RL10-[40-50/1]-[5-35/1] |
SNR-TSC-PEM4RL12-[47-65/1]-[5-42/1] |
SNR-TSC-PEM4RL16-[61-88/1]-[5-56/1] |
TSC-EM4RL1 |
TSC-EM4RL1.5 |
TSC-EM4RL2 |
TSC-EM4RL3 |
TSC-EM4RL4 |
TSC-EM4RL5 |
TSC-EM4RL6 |
TSC-EM4RL8 |
TSC-EM4RL10 |
TSC-EM4RL12 |
TSC-EM4RL16 |
TSC-PEM4RL1 |
TSC-PEM4RL1.5 |
TSC-PEM4RL2 |
TSC-PEM4RL3 |
TSC-PEM4RL4 |
TSC-PEM4RL5 |
TSC-PEM4RL6 |
TSC-PEM4RL8 |
TSC-PEM4RL10 |
TSC-PEM4RL12 |
TSC-PEM4RL16 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-EM4RL (Standard) TSC-PEM4RL (Sharp Edge) |
1 | 3.5 | 45 | 6 | 1 |
1.5 | 5.25 | 45 | 6 | 1 | |
2 | 7 | 45 | 6 | 1 | |
3 | 10.5 | 45 | 6 | 1 | |
4 | 14 | 50 | 6 | 1 | |
5 | 17.5 | 55 | 6 | 1 | |
6 | 21 | 60 | 6 | 2 | |
8 | 28 | 70 | 8 | 2 | |
10 | 35 | 80 | 10 | 2 | |
12 | 42 | 95 | 12 | 2 | |
16 | 56 |
120 |
16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The flute length is 3.5 times greater than the diameter.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Helix Angle (θ) | Standard Helix (30 to 40°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy