(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSB230 MUGEN-COATING 2-Flute Ball End Mill

MSB230 MUGEN-COATING 2-Flute Ball End Mill
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSB230-R0.05-4
MSB230-R0.05-6
MSB230-R0.075-4
MSB230-R0.075-6
MSB230-R0.1-4
MSB230-R0.1-6
MSB230-R0.2-4
MSB230-R0.2-6
MSB230-R0.3-4
MSB230-R0.3-6
MSB230-R0.4-4
MSB230-R0.4-6
MSB230-R0.5-4
MSB230-R0.5-6
MSB230-R0.6-4
MSB230-R0.6-6
MSB230-R0.7-4
MSB230-R0.7-6
MSB230-R0.8-4
MSB230-R0.8-6
MSB230-R0.9-6
MSB230-R0.15-4
MSB230-R0.15-6
MSB230-R0.25-4
MSB230-R0.25-6
MSB230-R0.35-6
MSB230-R0.45-6
MSB230-R0.55-6
MSB230-R0.65-6
MSB230-R0.75-4
MSB230-R0.75-6
MSB230-R0.85-6
MSB230-R0.95-6
MSB230-R1-4
MSB230-R1-6
MSB230-R1.05-6
MSB230-R1.2-6
MSB230-R1.3-6
MSB230-R1.4-6
MSB230-R1.5-4
MSB230-R1.5-6
MSB230-R1.6-6
MSB230-R1.7-6
MSB230-R1.8-6
MSB230-R1.9-6
MSB230-R1.15-6
MSB230-R1.25-4
MSB230-R1.25-6
MSB230-R1.35-6
MSB230-R1.45-6
MSB230-R1.55-6
MSB230-R1.65-6
MSB230-R1.75-6
MSB230-R1.85-6
MSB230-R1.95-6
MSB230-R2-6
MSB230-R2.05-6
MSB230-R2.1-6
MSB230-R2.2-6
MSB230-R2.3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

10 Days or more

0.050.15040.005~-0.00508-00501-000050.115
1 Piece(s)Available

8 Days or more

0.050.15060.005~-0.00508-00500-000050.115
1 Piece(s)Available

10 Days or more

0.0750.155040.005~-0.00508-00501-000070.1515
1 Piece(s)Available

8 Days or more

0.0750.155060.005~-0.00508-00500-000070.1515
1 Piece(s)Available

8 Days or more

0.10.25040.005~-0.00508-00501-000100.215
1 Piece(s)Available

8 Days or more

0.10.25060.005~-0.00508-00500-000100.215
1 Piece(s)Available

8 Days or more

0.20.65040.005~-0.00508-00501-000200.415
1 Piece(s)Available

8 Days or more

0.20.65060.005~-0.00508-00500-000200.415
1 Piece(s)Available

8 Days or more

0.30.95040.005~-0.00508-00501-000300.615
1 Piece(s)Available

8 Days or more

0.30.95060.005~-0.00508-00500-000300.615
1 Piece(s)Available

8 Days or more

0.41.25040.005~-0.00508-00501-000400.815
1 Piece(s)Available

8 Days or more

0.41.25060.005~-0.00508-00500-000400.815
1 Piece(s)Available

8 Days or more

0.51.55040.005~-0.00508-00501-00050115
1 Piece(s)Available

8 Days or more

0.51.55060.005~-0.00508-00500-00050115
1 Piece(s)Available

8 Days or more

0.61.85040.005~-0.00508-00501-000601.215
1 Piece(s)Available

12 Days or more

0.61.85060.005~-0.00508-00500-000601.215
1 Piece(s)Available

12 Days or more

0.72.15040.005~-0.00508-00501-000701.415
1 Piece(s)Available

8 Days or more

0.72.15060.005~-0.00508-00500-000701.415
1 Piece(s)Available

8 Days or more

0.82.45040.005~-0.00508-00501-000801.615
1 Piece(s)Available

8 Days or more

0.82.45060.005~-0.00508-00500-000801.615
1 Piece(s)Available

8 Days or more

0.92.75060.005~-0.00508-00500-000901.815
1 Piece(s)Available

8 Days or more

0.150.35040.005~-0.00508-00501-000150.315
1 Piece(s)Available

8 Days or more

0.150.35060.005~-0.00508-00500-000150.315
1 Piece(s)Available

8 Days or more

0.250.85040.005~-0.00508-00501-000250.515
1 Piece(s)Available

8 Days or more

0.250.85060.005~-0.00508-00500-000250.515
1 Piece(s)Available

8 Days or more

0.351.15060.005~-0.00508-00500-000350.715
1 Piece(s)Available

8 Days or more

0.451.45060.005~-0.00508-00500-000450.915
1 Piece(s)Available

8 Days or more

0.551.75060.005~-0.00508-00500-000551.115
1 Piece(s)Available

8 Days or more

0.6525060.005~-0.00508-00500-000651.315
1 Piece(s)Available

8 Days or more

0.752.35040.005~-0.00508-00501-000751.515
1 Piece(s)Available

8 Days or more

0.752.35060.005~-0.00508-00500-000751.515
1 Piece(s)Available

8 Days or more

0.852.65060.005~-0.00508-00500-000851.715
1 Piece(s)Available

8 Days or more

0.952.95060.005~-0.00508-00500-000951.915
1 Piece(s)Available

12 Days or more

136040.005~-0.00508-00501-0010029
1 Piece(s)Available

8 Days or more

136060.005~-0.00508-00500-0010029
1 Piece(s)Available

8 Days or more

1.053.26060.005~-0.00508-00500-001052.19
1 Piece(s)Available

10 Days or more

1.23.66060.005~-0.00508-00500-001202.49
1 Piece(s)Available

8 Days or more

1.33.96060.005~-0.00508-00500-001302.69
1 Piece(s)Available

8 Days or more

1.44.26060.005~-0.00508-00500-001402.89
1 Piece(s)Available

8 Days or more

1.556040.005~-0.00508-00501-0015039
1 Piece(s)Available

8 Days or more

1.556060.005~-0.00508-00500-0015039
1 Piece(s)Available

8 Days or more

1.656060.005~-0.00508-00500-001603.29
1 Piece(s)Available

8 Days or more

1.75.16060.005~-0.00508-00500-001703.49
1 Piece(s)Available

8 Days or more

1.85.46060.005~-0.00508-00500-001803.69
1 Piece(s)Available

8 Days or more

1.95.76060.005~-0.00508-00500-001903.89
1 Piece(s)Available

8 Days or more

1.153.56060.005~-0.00508-00500-001152.39
1 Piece(s)Available

8 Days or more

1.253.86040.005~-0.00508-00501-001252.59
1 Piece(s)Available

8 Days or more

1.253.86060.005~-0.00508-00500-001252.59
1 Piece(s)Available

8 Days or more

1.354.16060.005~-0.00508-00500-001352.79
1 Piece(s)Available

8 Days or more

1.454.46060.005~-0.00508-00500-001452.99
1 Piece(s)Available

8 Days or more

1.5556060.005~-0.00508-00500-001553.19
1 Piece(s)Available

12 Days or more

1.6556060.005~-0.00508-00500-001653.39
1 Piece(s)Available

8 Days or more

1.755.36060.005~-0.00508-00500-001753.59
1 Piece(s)Available

8 Days or more

1.855.66060.005~-0.00508-00500-001853.79
1 Piece(s)Available

8 Days or more

1.955.96060.005~-0.00508-00500-001953.99
1 Piece(s)Available

12 Days or more

267060.005~-0.00508-00500-0020049
1 Piece(s)Available

8 Days or more

2.056.27060.005~-0.00508-00500-002054.19
1 Piece(s)Available

8 Days or more

2.16.37060.005~-0.00508-00500-002104.29
1 Piece(s)Available

8 Days or more

2.26.67060.005~-0.00508-00500-002204.49
1 Piece(s)Available

8 Days or more

2.36.97060.005~-0.00508-00500-002304.69

Loading...

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support