(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL 2-Flute Blade 2GS

GS MILL 2-Flute Blade 2GS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports a wide range of materials from raw materials to hardened materials. Suitable for finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
2GS1
2GS1X4
2GS2.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

12.53381
1 Piece(s)Available

8 Days or more

12.54401
1 Piece(s)Available

10 Days or more

2.874402.8

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support