(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

RSB230 Ball-End Mill for Resin Clear Cut

RSB230 Ball-End Mill for Resin Clear Cut
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSB230-R0.1-0.6
RSB230-R0.1-0.6-2
RSB230-R0.1-1
RSB230-R0.2-1.2
RSB230-R0.2-1.2-4
RSB230-R0.2-1.2-5
RSB230-R0.2-2
RSB230-R0.3-1.8
RSB230-R0.3-1.8-6
RSB230-R0.3-1.8-10
RSB230-R0.3-3
RSB230-R0.4-2.4
RSB230-R0.4-2.4-8
RSB230-R0.4-2.4-12
RSB230-R0.4-4
RSB230-R0.5-3
RSB230-R0.5-3-10
RSB230-R0.5-3-15
RSB230-R0.5-3-20
RSB230-R0.5-3-30
RSB230-R0.5-5
RSB230-R0.5-10
RSB230-R0.15-0.9
RSB230-R0.15-0.9-3
RSB230-R0.15-1.5
RSB230-R0.25-1.5
RSB230-R0.25-1.5-10
RSB230-R0.25-1.5-15
RSB230-R0.25-1.5-20
RSB230-R0.25-2.5
RSB230-R0.25-5
RSB230-R0.75-4.5
RSB230-R0.75-4.5-15
RSB230-R0.75-4.5-30
RSB230-R0.75-4.5-45
RSB230-R0.75-7.5
RSB230-R0.75-15
RSB230-R1-6
RSB230-R1-6-20
RSB230-R1-6-30
RSB230-R1-6-50
RSB230-R1-6-70
RSB230-R1-10
RSB230-R1-20
RSB230-R1.5-9-3
RSB230-R1.5-9-6
RSB230-R1.5-9-30
RSB230-R1.5-9-45
RSB230-R1.5-9-60
RSB230-R1.5-15
RSB230-R2-12-4
RSB230-R2-12-6
RSB230-R2-12-30
RSB230-R2-12-40
RSB230-R2-12-70
RSB230-R2-20
RSB230-R2.5-15
RSB230-R2.5-25
RSB230-R3-18
RSB230-R3-18-40
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
Shape
1 Piece(s)Available

8 Days or more

0.10.650-40.005~-0.00501-00654-010000.29-
1 Piece(s)Available

8 Days or more

0.10.650240.005~-0.00501-00654-010020.2120.18
1 Piece(s)Available

8 Days or more

0.1150-40.005~-0.00501-00654-010010.29-
1 Piece(s)Available

8 Days or more

0.21.250-40.005~-0.00501-00654-020000.49-
1 Piece(s)Available

8 Days or more

0.21.250440.005~-0.00501-00654-020040.4120.37
1 Piece(s)Available

8 Days or more

0.21.250540.005~-0.00501-00654-020050.4120.37
1 Piece(s)Available

12 Days or more

0.2250-40.005~-0.00501-00654-020010.49-
1 Piece(s)Available

8 Days or more

0.31.850-40.01~-0.0101-00654-030000.69-
1 Piece(s)Available

8 Days or more

0.31.850640.01~-0.0101-00654-030060.6120.56
1 Piece(s)Available

8 Days or more

0.31.8501040.01~-0.0101-00654-030100.6120.56
1 Piece(s)Available

12 Days or more

0.3350-40.01~-0.0101-00654-030010.69-
1 Piece(s)Available

8 Days or more

0.42.450-40.01~-0.0101-00654-040000.89-
1 Piece(s)Available

8 Days or more

0.42.450840.01~-0.0101-00654-040080.8120.76
1 Piece(s)Available

8 Days or more

0.42.4501240.01~-0.0101-00654-040120.8120.76
1 Piece(s)Available

8 Days or more

0.4450-40.01~-0.0101-00654-040010.89-
1 Piece(s)Available

8 Days or more

0.5350-40.01~-0.0101-00654-0500019-
1 Piece(s)Available

8 Days or more

0.53501040.01~-0.0101-00654-050101120.95
1 Piece(s)Available

8 Days or more

0.53601540.01~-0.0101-00654-050151120.95
1 Piece(s)Available

8 Days or more

0.53602040.01~-0.0101-00654-050201120.95
1 Piece(s)Available

8 Days or more

0.53703040.01~-0.0101-00654-050301120.95
1 Piece(s)Available

8 Days or more

0.5550-40.01~-0.0101-00654-0500119-
1 Piece(s)Available

8 Days or more

0.51050-40.01~-0.0101-00654-0500219-
1 Piece(s)Available

8 Days or more

0.150.950-40.005~-0.00501-00654-015000.39-
1 Piece(s)Available

8 Days or more

0.150.950340.005~-0.00501-00654-015030.3120.28
1 Piece(s)Available

10 Days or more

0.151.550-40.005~-0.00501-00654-015010.39-
1 Piece(s)Available

10 Days or more

0.251.550-40.01~-0.0101-00654-025000.59-
1 Piece(s)Available

8 Days or more

0.251.5501040.01~-0.0101-00654-025100.5120.46
1 Piece(s)Available

8 Days or more

0.251.5501540.01~-0.0101-00654-025150.5120.46
1 Piece(s)Available

8 Days or more

0.251.5502040.01~-0.0101-00654-025200.5120.46
1 Piece(s)Available

8 Days or more

0.252.550-40.01~-0.0101-00654-025010.59-
1 Piece(s)Available

8 Days or more

0.25550-40.01~-0.0101-00654-025020.59-
1 Piece(s)Available

8 Days or more

0.754.550-40.01~-0.0101-00654-075001.59-
1 Piece(s)Available

8 Days or more

0.754.5601540.01~-0.0101-00654-075151.5121.45
1 Piece(s)Available

8 Days or more

0.754.5703040.01~-0.0101-00654-075301.5121.45
1 Piece(s)Available

10 Days or more

0.754.5904540.01~-0.0101-00654-075451.5121.45
1 Piece(s)Available

8 Days or more

0.757.550-40.01~-0.0101-00654-075011.59-
1 Piece(s)Available

8 Days or more

0.751560-40.01~-0.0101-00654-075021.59-
1 Piece(s)Available

8 Days or more

1650-40.01~-0.0101-00654-1000029-
1 Piece(s)Available

8 Days or more

16602040.01~-0.0101-00654-100202121.94
1 Piece(s)Available

8 Days or more

16803040.01~-0.0101-00654-100302121.94
1 Piece(s)Available

8 Days or more

161105040.01~-0.0101-00654-100502121.94
1 Piece(s)Available

8 Days or more

161107040.01~-0.0101-00654-100702121.94
1 Piece(s)Available

8 Days or more

11050-40.01~-0.0101-00654-1000129-
1 Piece(s)Available

8 Days or more

12060-40.01~-0.0101-00654-1000229-
1 Piece(s)Available

8 Days or more

1.59100-30.01~-0.0101-00654-150003--
1 Piece(s)Available

8 Days or more

1.5950-60.01~-0.0101-00654-1500139-
1 Piece(s)Available

8 Days or more

1.59703060.01~-0.0101-00654-150303122.85
1 Piece(s)Available

8 Days or more

1.59904560.01~-0.0101-00654-150453122.85
1 Piece(s)Available

8 Days or more

1.591106060.01~-0.0101-00654-150603122.85
1 Piece(s)Available

8 Days or more

1.51560-60.01~-0.0101-00654-1500239-
1 Piece(s)Available

8 Days or more

212120-40.01~-0.0101-00654-200004--
1 Piece(s)Available

8 Days or more

21250-60.01~-0.0101-00654-2000149-
1 Piece(s)Available

8 Days or more

212703060.01~-0.0101-00654-200304123.8
1 Piece(s)Available

8 Days or more

212904060.01~-0.0101-00654-200404123.8
1 Piece(s)Available

8 Days or more

2121207060.01~-0.0101-00654-200704123.8
1 Piece(s)Available

8 Days or more

22060-60.01~-0.0101-00654-2000249-
1 Piece(s)Available

8 Days or more

2.51570-60.01~-0.0101-00654-2500059-
1 Piece(s)Available

8 Days or more

2.52580-60.01~-0.0101-00654-2500159-
1 Piece(s)Available

8 Days or more

31880-60.01~-0.0101-00654-300006--
1 Piece(s)Available

8 Days or more

3181004060.01~-0.0101-00654-300406-5.8

Loading...

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support