(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRBH230 Long-Neck Ball, Hard (for High Hardness)

MRBH230 Long-Neck Ball, Hard (for High Hardness)
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.005~-0.005
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRBH230-R0.05-0.2
MRBH230-R0.05-0.3
MRBH230-R0.05-0.5
MRBH230-R0.075-0.3
MRBH230-R0.075-0.5
MRBH230-R0.075-1
MRBH230-R0.1-0.3
MRBH230-R0.1-0.5
MRBH230-R0.1-0.75
MRBH230-R0.1-1
MRBH230-R0.1-1.5
MRBH230-R0.1-1.25
MRBH230-R0.1-1.75
MRBH230-R0.1-2
MRBH230-R0.1-2.5
MRBH230-R0.1-3
MRBH230-R0.2-0.5
MRBH230-R0.2-0.8
MRBH230-R0.2-1
MRBH230-R0.2-1.5
MRBH230-R0.2-2
MRBH230-R0.2-2.5
MRBH230-R0.2-3
MRBH230-R0.2-3.5
MRBH230-R0.2-4
MRBH230-R0.2-4.5
MRBH230-R0.2-5
MRBH230-R0.3-1
MRBH230-R0.3-1.5
MRBH230-R0.3-2
MRBH230-R0.3-2.5
MRBH230-R0.3-3
MRBH230-R0.3-3.5
MRBH230-R0.3-4
MRBH230-R0.3-4.5
MRBH230-R0.3-5
MRBH230-R0.3-5.5
MRBH230-R0.3-6
MRBH230-R0.3-7
MRBH230-R0.3-8
MRBH230-R0.3-9
MRBH230-R0.3-10
MRBH230-R0.3-12
MRBH230-R0.4-2
MRBH230-R0.4-3
MRBH230-R0.4-4
MRBH230-R0.4-5
MRBH230-R0.4-6
MRBH230-R0.4-7
MRBH230-R0.4-8
MRBH230-R0.4-10
MRBH230-R0.4-12
MRBH230-R0.5-2
MRBH230-R0.5-2.5
MRBH230-R0.5-3
MRBH230-R0.5-4
MRBH230-R0.5-5
MRBH230-R0.5-6
MRBH230-R0.5-7
MRBH230-R0.5-8
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

8 Days or more

0.050.07450.2408-00527-000500.1120.0850.240.250.260.270.29
1 Piece(s)Available

8 Days or more

0.050.07450.3408-00527-000510.1120.0850.340.360.370.390.42
1 Piece(s)Available

8 Days or more

0.050.07450.5408-00527-000530.1120.0850.550.570.60.630.69
1 Piece(s)Available

8 Days or more

0.0750.1450.3408-00527-000710.15120.130.360.370.390.40.44
1 Piece(s)Available

8 Days or more

0.0750.1450.5408-00527-000730.15120.130.570.590.610.640.7
1 Piece(s)Available

8 Days or more

0.0750.1451408-00527-000750.15120.131.091.131.181.241.37
1 Piece(s)Available

12 Days or more

0.10.15450.3408-00527-001000.2120.180.350.360.380.390.42
1 Piece(s)Available

12 Days or more

0.10.15450.5408-00527-001010.2120.180.560.580.610.630.69
1 Piece(s)Available

8 Days or more

0.10.15450.75408-00527-001020.2120.180.820.850.890.931.02
1 Piece(s)Available

8 Days or more

0.10.15451408-00527-001030.2120.181.081.131.181.231.35
1 Piece(s)Available

10 Days or more

0.10.15451.5408-00527-001050.2120.181.61.671.751.832.02
1 Piece(s)Available

8 Days or more

0.10.15451.25408-00527-001040.2120.181.341.41.461.531.68
1 Piece(s)Available

8 Days or more

0.10.15451.75408-00527-001060.2120.181.861.942.032.132.35
1 Piece(s)Available

8 Days or more

0.10.15452408-00527-001070.2120.182.132.222.322.432.68
1 Piece(s)Available

8 Days or more

0.10.15452.5408-00527-001080.2120.182.652.762.893.023.34
1 Piece(s)Available

8 Days or more

0.10.15453408-00527-001090.2120.183.173.313.463.624.01
1 Piece(s)Available

8 Days or more

0.20.3450.5408-00527-002110.4120.370.590.60.620.640.69
1 Piece(s)Available

8 Days or more

0.20.3450.8408-00527-002010.4120.370.890.930.9611.09
1 Piece(s)Available

8 Days or more

0.20.3451408-00527-002020.4120.371.11.141.191.241.35
1 Piece(s)Available

12 Days or more

0.20.3451.5408-00527-002030.4120.371.621.691.761.842.02
1 Piece(s)Available

12 Days or more

0.20.3452408-00527-002040.4120.372.152.232.332.432.68
1 Piece(s)Available

8 Days or more

0.20.3452.5408-00527-002050.4120.372.672.782.93.033.34
1 Piece(s)Available

12 Days or more

0.20.3453408-00527-002060.4120.373.193.323.473.634.01
1 Piece(s)Available

8 Days or more

0.20.3453.5408-00527-002070.4120.373.713.874.044.234.67
1 Piece(s)Available

8 Days or more

0.20.3454408-00527-002080.4120.374.234.414.614.835.33
1 Piece(s)Available

8 Days or more

0.20.3454.5408-00527-002090.4120.374.754.965.185.436
1 Piece(s)Available

8 Days or more

0.20.3455408-00527-002100.4120.375.275.55.756.026.66
1 Piece(s)Available

8 Days or more

0.30.45451408-00527-003000.6120.561.121.161.21.251.35
1 Piece(s)Available

8 Days or more

0.30.45451.5408-00527-003010.6120.561.641.711.771.842.02
1 Piece(s)Available

8 Days or more

0.30.45452408-00527-003020.6120.562.172.252.342.442.68
1 Piece(s)Available

8 Days or more

0.30.45452.5408-00527-003030.6120.562.692.792.913.043.34
1 Piece(s)Available

8 Days or more

0.30.45453408-00527-003040.6120.563.213.343.483.644.01
1 Piece(s)Available

8 Days or more

0.30.45453.5408-00527-003050.6120.563.733.884.054.244.67
1 Piece(s)Available

8 Days or more

0.30.45454408-00527-003060.6120.564.254.434.624.845.33
1 Piece(s)Available

8 Days or more

0.30.45454.5408-00527-003210.6120.564.784.985.25.456.02
1 Piece(s)Available

8 Days or more

0.30.45455408-00527-003080.6120.565.295.525.766.036.66
1 Piece(s)Available

8 Days or more

0.30.45455.5408-00527-003220.6120.565.826.076.346.646.66
1 Piece(s)Available

8 Days or more

0.30.45456408-00527-003100.6120.566.346.616.97.237.99
1 Piece(s)Available

8 Days or more

0.30.45457408-00527-003120.6120.567.387.78.048.439.31
1 Piece(s)Available

8 Days or more

0.30.45458408-00527-003140.6120.568.428.799.189.6210.64
1 Piece(s)Available

8 Days or more

0.30.45459408-00527-003160.6120.569.479.8810.3310.8211.97
1 Piece(s)Available

8 Days or more

0.30.454510408-00527-003180.6120.5610.5110.9711.4712.0213.3
1 Piece(s)Available

8 Days or more

0.30.454512408-00527-003200.6120.5612.5913.1413.7514.4115.95
1 Piece(s)Available

8 Days or more

0.40.6452408-00527-004010.8120.762.162.242.332.422.65
1 Piece(s)Available

8 Days or more

0.40.6453408-00527-004020.8120.763.23.333.473.623.97
1 Piece(s)Available

8 Days or more

0.40.6454408-00527-004030.8120.764.254.424.614.825.3
1 Piece(s)Available

8 Days or more

0.40.6455408-00527-004040.8120.765.295.515.756.016.63
1 Piece(s)Available

8 Days or more

0.40.6456408-00527-004050.8120.766.336.66.897.217.96
1 Piece(s)Available

8 Days or more

0.40.6457408-00527-004060.8120.767.387.698.038.419.28
1 Piece(s)Available

8 Days or more

0.40.6458408-00527-004070.8120.768.428.789.179.610.61
1 Piece(s)Available

8 Days or more

0.40.64510408-00527-004090.8120.7610.510.9611.451213.26
1 Piece(s)Available

8 Days or more

0.40.64512408-00527-004100.8120.7612.5913.1413.7314.3915.92
1 Piece(s)Available

8 Days or more

0.50.75452408-00527-005001120.952.182.262.342.432.65
1 Piece(s)Available

8 Days or more

0.50.75452.5408-00527-005141120.952.712.812.923.043.32
1 Piece(s)Available

8 Days or more

0.50.75453408-00527-005011120.953.223.353.483.633.97
1 Piece(s)Available

8 Days or more

0.50.75454408-00527-005021120.954.274.444.624.835.3
1 Piece(s)Available

12 Days or more

0.50.75455408-00527-005031120.955.315.535.766.026.63
1 Piece(s)Available

8 Days or more

0.50.75456408-00527-005041120.956.356.626.97.227.96
1 Piece(s)Available

12 Days or more

0.50.75457408-00527-005051120.957.47.718.048.429.28
1 Piece(s)Available

8 Days or more

0.50.75458408-00527-005061120.958.448.799.189.6110.61

Loading...

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) R Precision(µm) 0.005~-0.005 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support