(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CPRL for Resin Processing, 2-Flute Long Neck, Long Shank Square (Part Numbers)

CPRL for Resin Processing, 2-Flute Long Neck, Long Shank Square
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Shank Taper Angle Bta (°): 11°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPRL2005-4
CPRL2005-6
CPRL2005-8
CPRL2005-10
CPRL2010-6
CPRL2010-8
CPRL2010-10
CPRL2010-12
CPRL2010-14
CPRL2010-16
CPRL2010-18
CPRL2010-21
CPRL2015-6
CPRL2015-8
CPRL2015-10
CPRL2015-14
CPRL2015-16
CPRL2015-21
CPRL2020-8
CPRL2020-10
CPRL2020-12
CPRL2020-14
CPRL2020-16
CPRL2020-18
CPRL2020-21
CPRL2020-26
CPRL2020-32
CPRL2020-40
CPRL2030-12
CPRL2030-16
CPRL2030-21
CPRL2030-26
CPRL2030-32
CPRL2040-18
CPRL2040-24
CPRL2040-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Flute Shape Neck diameter φd1
(mm)
1 Piece(s)Available

9 Days or more

0.514804Sharp Edge0.45
1 Piece(s)Available

9 Days or more

0.514806Sharp Edge0.45
1 Piece(s)Available

9 Days or more

0.514808Sharp Edge0.45
1 Piece(s)Available

8 Days or more

0.5148010Sharp Edge0.45
1 Piece(s)Available

10 Days or more

124806Sharp Edge0.9
1 Piece(s)Available

9 Days or more

124808Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248010Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248012Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248014Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248016Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248018Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1248021Sharp Edge0.9
1 Piece(s)Available

9 Days or more

1.534806Sharp Edge1.4
1 Piece(s)Available

9 Days or more

1.534808Sharp Edge1.4
1 Piece(s)Available

9 Days or more

1.5348010Sharp Edge1.4
1 Piece(s)Available

9 Days or more

1.5348014Sharp Edge1.4
1 Piece(s)Available

9 Days or more

1.5348016Sharp Edge1.4
1 Piece(s)Available

9 Days or more

1.5348021Sharp Edge1.4
1 Piece(s)Available

9 Days or more

244808Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448010Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448012Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448014Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448016Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448018Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448021Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448026Sharp Edge1.9
1 Piece(s)Available

9 Days or more

2448032Sharp Edge1.9
1 Piece(s)Available

9 Days or more

24410040Sharp Edge1.9
1 Piece(s)Available

9 Days or more

36610012With Lead2.8
1 Piece(s)Available

9 Days or more

36610016With Lead2.8
1 Piece(s)Available

9 Days or more

36610021With Lead2.8
1 Piece(s)Available

9 Days or more

36610026With Lead2.8
1 Piece(s)Available

9 Days or more

36610032With Lead2.8
1 Piece(s)Available

9 Days or more

48610018With Lead3.8
1 Piece(s)Available

9 Days or more

48610024With Lead3.8
1 Piece(s)Available

9 Days or more

48610032With Lead3.8

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Shank Taper Angle Bta(°) 11°

Additional Products in this Category

Tech Support