(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-CES4000S UT Coat, 4-Flute Square (Sharp Corner)

C-CES4000S UT Coat, 4-Flute Square (Sharp Corner)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: TiCN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-CES4010S
C-CES4015S
C-CES4020S
C-CES4025S
C-CES4030S
C-CES4040S
C-CES4050S
C-CES4060S
C-CES4080S
C-CES4100S
C-CES4120S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

12.544516°
1 Piece(s)Available

9 Days or more

1.53.7544516°
1 Piece(s)Available

10 Days or more

2544516°
1 Piece(s)Available

9 Days or more

2.56.2544516°
1 Piece(s)Available

10 Days or more

3864516°
1 Piece(s)Available

10 Days or more

41164516°
1 Piece(s)Available

10 Days or more

51365016°
1 Piece(s)Available

9 Days or more

613650-
1 Piece(s)Available

9 Days or more

819860-
1 Piece(s)Available

9 Days or more

10221070-
1 Piece(s)Available

9 Days or more

12261275-

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiCN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support