(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Forming Taps - for Non-Ferrous Alloys, Grooveless, B-HRT (Part Numbers)

Forming Taps - for Non-Ferrous Alloys, Grooveless, B-HRT
  • Volume Discount

Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-HRT-RH7-P-M6X1
B-HRT-RH10-B-M4X0.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M614P62RH73062412330
1 Piece(s)Available

8 Days or more

M40.72.5P52RH102252012299

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For blind hole Coating Y/N NA
Coating Type Non-Coated

Additional Products in this Category

Tech Support