(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - for Steels, Oxidized, Grooveless, NRT

Forming Taps - for Steels, Oxidized, Grooveless, NRT
  • Volume Discount

Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NRT-RH4-B-M5X0.8
NRT-RH4-P-M1.6X0.35
NRT-RH5-P-M2.6X0.45
NRT-RH6-B-M2.6X0.45
NRT-RH6-P-M5X0.8
NRT-RH7-P-M10X1.25
NRT-RH9-P-M5X0.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M50.82P60RH4225.511-12441
1 Piece(s)Available

8 Days or more

M1.60.354P36RH4-310Available21114
1 Piece(s)Available

8 Days or more

M2.60.454P44RH5-314Available21182
1 Piece(s)Available

8 Days or more

M2.60.452P44RH6-314-21185
1 Piece(s)Available

10 Days or more

M50.84P60RH6225.511Available12444
1 Piece(s)Available

8 Days or more

M101.254P75RH7-719-12522
1 Piece(s)Available

8 Days or more

M50.84P60RH9225.511Available12448

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) / Copper (Cu)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support