(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT (Part Numbers)

Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT
  • Volume Discount

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

VP-LT-NRT-B-RH5-32UNCX80

 
Part Number
VP-LT-NRT-B-RH5-32UNCX80
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

UnifiedNo6UN322P80RH518498319624

Loading...

  1. 1

Basic Information

Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For blind hole Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-LT-NRT-B-RH5-32UNCX80 in the Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT series.

Products like this...

Part Number
VP-LT-NRT-B-M10X1.25X100
VP-LT-NRT-B-M10X1.25X150
VP-LT-NRT-B-M10X1.5X100
VP-LT-NRT-B-RH5-40UNCX80
VP-LT-NRT-P-M1.2X0.25X60
VP-LT-NRT-P-M1.4X0.3X60
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

MeterM101.252P100RH7-7198319521
1 Piece(s)Available

8 Days or more

MeterM101.252P150RH7-7198319525
1 Piece(s)Available

8 Days or more

MeterM101.52P100RH7-7198319513
1 Piece(s)Available

8 Days or more

UnifiedNo4UN402P80RH5-3158319619
1 Piece(s)Available

8 Days or more

MeterM1.20.254P60RH4-388319426
1 Piece(s)Available

8 Days or more

MeterM1.40.34P60RH4-398319430

Additional Products in this Category

Tech Support