(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - Blind Hole Machining, Long Shank, TFLL

Forming Taps - Blind Hole Machining, Long Shank, TFLL
  • Volume Discount

A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Suitable for rolled threading of non-ferrous metals such as aluminum.
· For standard dimensions, it is used when the protrusion length is insufficient.

PDF

Part Number

Configured Part Number is shown.

Part Number
TFLL3M0.5X5XBX70
TFLL3M0.5X5XBX100
TFLL3M0.5X5XBX120
TFLL4M0.7X6XBX70
TFLL4M0.7X6XBX100
TFLL4M0.7X6XBX120
TFLL5M0.8X6XBX100
TFLL5M0.8X6XBX120
TFLL5M0.8X6XBX150
TFLL6M1X7XBX100
TFLL6M1X7XBX120
TFLL6M1X7XBX150
TFLL8M1.25X7XBX100
TFLL8M1.25X7XBX120
TFLL8M1.25X7XBX150
TFLL10M1.5X7XBX100
TFLL10M1.5X7XBX120
TFLL10M1.5X7XBX150
TFLL10M1.25X7XBX100
TFLL10M1.25X7XBX120
TFLL10M1.25X7XBX150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Quantity of units ordered
(piece)
1 Piece(s)Available

8 Days or more

M30.5704518110
1 Piece(s)Available

8 Days or more

M30.51004518110
1 Piece(s)Available

8 Days or more

M30.51204518110
1 Piece(s)Available

8 Days or more

M40.7705620110
1 Piece(s)Available

8 Days or more

M40.71005620110
1 Piece(s)Available

8 Days or more

M40.71205620110
1 Piece(s)Available

8 Days or more

M50.81005.5622110
1 Piece(s)Available

9 Days or more

M50.81205.5622110
1 Piece(s)Available

8 Days or more

M50.81505.5622110
1 Piece(s)Available

8 Days or more

M611006724210
1 Piece(s)Available

8 Days or more

M611206724210
1 Piece(s)Available

8 Days or more

M611506724210
1 Piece(s)Available

8 Days or more

M81.251006.273035
1 Piece(s)Available

8 Days or more

M81.251206.273035
1 Piece(s)Available

8 Days or more

M81.251506.273035
1 Piece(s)Available

8 Days or more

M101.5100773235
1 Piece(s)Available

8 Days or more

M101.5120773235
1 Piece(s)Available

8 Days or more

M101.5150773235
1 Piece(s)Available

8 Days or more

M101.25100773235
1 Piece(s)Available

9 Days or more

M101.25120773235
1 Piece(s)Available

9 Days or more

M101.25150773235

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2P Tool Material Type High-speed steel
work material Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Radial Count Radial(Quantity) 4

Additional Products in this Category

Tech Support