(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Point Taps - for Difficult-To-Cut Materials, Long Shank, CPM-LT-POT

Spiral Point Taps - for Difficult-To-Cut Materials, Long Shank, CPM-LT-POT
  • Volume Discount

The work material is ideal for through hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPM-LT-POT-M8X1.25X150
CPM-LT-POT-M10X1.5X150
CPM-LT-POT-M12X1.5X150
CPM-LT-POT-M12X1.75X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M81.25376.22278625
1 Piece(s)Available

8 Days or more

M101.54172478632
1 Piece(s)Available

8 Days or more

M121.5488.52978647
1 Piece(s)Available

8 Days or more

M121.75488.52978643

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
Work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N NA Coating Type Non-Coated L(mm) 150
Accuracy OH3 Number of Grooves 3 Protrusion Available

Additional Products in this Category

Tech Support