(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT
  • Volume Discount

For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-POT-OH1-M1.4X0.3
EX-POT-OH2-M1.7X0.35
EX-POT-OH2-M1.8X0.35
EX-POT-OH2-M4.5X0.75
EX-POT-OH2-M5X0.9
EX-POT-OH2-M5.5X0.5
EX-POT-OH2-M11X0.75
EX-POT-OH2-M24X1
EX-POT-OH2-NO5-44UNF
EX-POT-OH2-NO8-32UNC
EX-POT-OH2-NO10-32UNF
EX-POT-OH3-1/2-13UNC
EX-POT-OH3-3/4-16UNF
EX-POT-OH3-3/8-24UNF
EX-POT-OH3-5/8-18UNF
EX-POT-OH3-5/16-18UNC
EX-POT-OH3-5/16-24UNF
EX-POT-OH3-7/16-20UNF
EX-POT-OH3-M4X0.7
EX-POT-OH3-M9X1.25
EX-POT-OH4-M12X1.25-L
EX-POT-OH4-M20X1.5-L
EX-POT-OH4-M28X2
EX-POT-OH4-M33X1.5
EX-POT-OH5-M12X1.25
EX-POT-OH5-M36X4
EX-POT-W7/16-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM1.40.334OH1--329Available16010
1 Piece(s)Available

8 Days or more

MeterM1.70.3536OH2--3211Available16020
1 Piece(s)Available

8 Days or more

MeterM1.80.3536OH2--3211Available16024
1 Piece(s)Available

8 Days or more

MeterM4.50.7555OH2-215313Available16092
1 Piece(s)Available

8 Days or more

MeterM50.960OH2-245.5316Available16098
1 Piece(s)Available

8 Days or more

MeterM5.50.560OH2-255.5317Available16110
1 Piece(s)Available

8 Days or more

MeterM110.7580OH2-488325-16176
1 Piece(s)Available

8 Days or more

MeterM241120OH2-6619345-16385
1 Piece(s)Available

8 Days or more

UnifiedNo5UN4446OH2-194311Available16921
1 Piece(s)Available

8 Days or more

UnifiedNo8UN3252OH2-215313Available16930
1 Piece(s)Available

8 Days or more

UnifiedNo10UN3260OH2-245.5316Available16939
1 Piece(s)Available

8 Days or more

Unified1/2UN1385OH3-489329-16990
1 Piece(s)Available

17 Days or more

Unified3/4UN16105OH3-5814337-17023
1 Piece(s)Available

8 Days or more

Unified3/8UN2475OH3-417324-16973
1 Piece(s)Available

8 Days or more

Unified5/8UN1895OH3-5212332-17014
1 Piece(s)Available

8 Days or more

Unified5/16UN1870OH3-376.1322Available16958
1 Piece(s)Available

8 Days or more

Unified5/16UN2470OH3-376.1322Available16961
1 Piece(s)Available

17 Days or more

Unified7/16UN2080OH3-488325-16983
1 Piece(s)Available

12 Days or more

MeterM40.752OH3-215313Available16087
1 Piece(s)Available

8 Days or more

MeterM91.2572OH3-387322Available16144
1 Piece(s)Available

8 Days or more

MeterM121.2582OH4Left Screw488.5329-16600
1 Piece(s)Available

17 Days or more

MeterM201.5105OH4Left Screw5815337-16624
1 Piece(s)Available

17 Days or more

MeterM282135OH4-7421348-16437
1 Piece(s)Available

8 Days or more

MeterM331.5110OH4-4725337-16482
1 Piece(s)Available

8 Days or more

MeterM121.2582OH5-488.5329-16189
1 Piece(s)Available

17 Days or more

MeterM364155OH5-8228457-16498
1 Piece(s)Available

8 Days or more

WhitworthW7/161480OH3Right Screw-8-25-16813

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Point tap Hole type For through hole Coating Y/N NA
Coating Type Non-Coated

Additional Products in this Category

Tech Support