(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing, Short Type EX-REES

Roughing, Short Type EX-REES
  • Volume Discount

Heavy Cutting and Roughing End Mill Short Blade Series

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-REES-6
EX-REES-7
EX-REES-8
EX-REES-9
EX-REES-10
EX-REES-11
EX-REES-13
EX-REES-14
EX-REES-15
EX-REES-16
EX-REES-17
EX-REES-18
EX-REES-19
EX-REES-20
EX-REES-21
EX-REES-22
EX-REES-23
EX-REES-24
EX-REES-25
EX-REES-26
EX-REES-27
EX-REES-28
EX-REES-29
EX-REES-30
EX-REES-31
EX-REES-32
EX-REES-33
EX-REES-34
EX-REES-35
EX-REES-36
EX-REES-37
EX-REES-38
EX-REES-39
EX-REES-40
EX-REES-41
EX-REES-42
EX-REES-43
EX-REES-44
EX-REES-45
EX-REES-46
EX-REES-47
EX-REES-48
EX-REES-49
EX-REES-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

613465781506
1 Piece(s)Available

8 Days or more

7164106681507
1 Piece(s)Available

8 Days or more

8194106981508
1 Piece(s)Available

8 Days or more

9194106981509
1 Piece(s)Available

8 Days or more

10224107281510
1 Piece(s)Available

8 Days or more

11224127981511
1 Piece(s)Available

8 Days or more

13264128381513
1 Piece(s)Available

8 Days or more

14264128381514
1 Piece(s)Available

8 Days or more

15264128381515
1 Piece(s)Available

8 Days or more

16324169281516
1 Piece(s)Available

8 Days or more

17324169281517
1 Piece(s)Available

8 Days or more

18324169281518
1 Piece(s)Available

8 Days or more

19324169281519
1 Piece(s)Available

8 Days or more

203842010481520
1 Piece(s)Available

8 Days or more

213842010481521
1 Piece(s)Available

8 Days or more

223852010481522
1 Piece(s)Available

8 Days or more

233852010481523
1 Piece(s)Available

8 Days or more

244552512181524
1 Piece(s)Available

8 Days or more

254552512181525
1 Piece(s)Available

8 Days or more

264552512181526
1 Piece(s)Available

8 Days or more

274552512181527
1 Piece(s)Available

8 Days or more

284552512181528
1 Piece(s)Available

8 Days or more

294552512181529
1 Piece(s)Available

8 Days or more

304562512181530
1 Piece(s)Available

8 Days or more

315363213381531
1 Piece(s)Available

8 Days or more

325363213381532
1 Piece(s)Available

8 Days or more

335363213381533
1 Piece(s)Available

8 Days or more

345363213381534
1 Piece(s)Available

8 Days or more

355363213381535
1 Piece(s)Available

8 Days or more

365363213381536
1 Piece(s)Available

8 Days or more

375363213381537
1 Piece(s)Available

8 Days or more

386363214381538
1 Piece(s)Available

8 Days or more

396363214381539
1 Piece(s)Available

8 Days or more

406363214381540
1 Piece(s)Available

8 Days or more

416364216581541
1 Piece(s)Available

8 Days or more

426364216581542
1 Piece(s)Available

8 Days or more

436364216581543
1 Piece(s)Available

8 Days or more

446364216581544
1 Piece(s)Available

8 Days or more

456364216581545
1 Piece(s)Available

8 Days or more

466364216581546
1 Piece(s)Available

8 Days or more

476364216581547
1 Piece(s)Available

8 Days or more

487564217781548
1 Piece(s)Available

8 Days or more

497564217781549
1 Piece(s)Available

8 Days or more

507564217781550

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support