(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

Powdered High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4 types that can be selected from the short to long shank according to the workpiece

  • Non-Coated
  • 4 Flutes
  • L (Long)

Powdered High-Speed Steel Roughing End Mill, Long, Center Cut / Non-Coated Model:Related Image

Part Number
PM-RFPL10
PM-RFPL12
PM-RFPL15
PM-RFPL16
PM-RFPL18
PM-RFPL20
PM-RFPL25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

10451095-±0.075
1 Piece(s)Available

8 Days or more

1253121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1553121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1663161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

1863161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

2075201410.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2590251660.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Roughing End Mill, Long, Center Cut / Non-Coated Model:Related Image

Model Number
PM-RFPL

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
10 45 95 10 4
12 53 110 12 0.2 ~ 0.7 4
15 53 110 12 0.2 ~ 0.7 4
16 63 123 16 0.3 ~ 0.9 4
18 63 123 16 0.3 ~ 0.9 4
20 75 141 20 0.3 ~ 0.9 4
25 90 166 25 0.3 ~ 0.9 4
30 90 166 25 0.3 ~ 0.9 5



Outer Diameter D Tolerance
10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Number of Flutes(sheet) 4
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support