(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing, Long Type EX-REEL

Roughing, Long Type EX-REEL
  • Volume Discount

Heavy Cutting and Roughing End Mill Long Blade Series

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-REEL-6
EX-REEL-7
EX-REEL-8
EX-REEL-9
EX-REEL-10
EX-REEL-11
EX-REEL-12
EX-REEL-13
EX-REEL-14
EX-REEL-15
EX-REEL-16
EX-REEL-17
EX-REEL-18
EX-REEL-19
EX-REEL-20
EX-REEL-21
EX-REEL-22
EX-REEL-23
EX-REEL-24
EX-REEL-25
EX-REEL-26
EX-REEL-27
EX-REEL-28
EX-REEL-29
EX-REEL-30
EX-REEL-31
EX-REEL-32
EX-REEL-33
EX-REEL-34
EX-REEL-35
EX-REEL-36
EX-REEL-37
EX-REEL-38
EX-REEL-39
EX-REEL-40
EX-REEL-41
EX-REEL-42
EX-REEL-43
EX-REEL-44
EX-REEL-45
EX-REEL-46
EX-REEL-47
EX-REEL-48
EX-REEL-49
EX-REEL-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

624466880846
1 Piece(s)Available

8 Days or more

7304108080847
1 Piece(s)Available

8 Days or more

8384108880848
1 Piece(s)Available

8 Days or more

9384108880849
1 Piece(s)Available

8 Days or more

10454109580850
1 Piece(s)Available

8 Days or more

114541210280851
1 Piece(s)Available

8 Days or more

125341211080852
1 Piece(s)Available

8 Days or more

135341211080853
1 Piece(s)Available

8 Days or more

145341211080854
1 Piece(s)Available

8 Days or more

155341211080855
1 Piece(s)Available

8 Days or more

166341612380856
1 Piece(s)Available

8 Days or more

176341612380857
1 Piece(s)Available

8 Days or more

186341612380858
1 Piece(s)Available

8 Days or more

196341612380859
1 Piece(s)Available

8 Days or more

207542014180860
1 Piece(s)Available

8 Days or more

217542014180861
1 Piece(s)Available

8 Days or more

227552014180862
1 Piece(s)Available

8 Days or more

237552014180863
1 Piece(s)Available

8 Days or more

249052516680864
1 Piece(s)Available

8 Days or more

259052516680865
1 Piece(s)Available

8 Days or more

269052516680866
1 Piece(s)Available

8 Days or more

279052516680867
1 Piece(s)Available

8 Days or more

289052516680868
1 Piece(s)Available

8 Days or more

299052516680869
1 Piece(s)Available

8 Days or more

309062516680870
1 Piece(s)Available

8 Days or more

3110663218680871
1 Piece(s)Available

8 Days or more

3210663218680872
1 Piece(s)Available

8 Days or more

3310663218680873
1 Piece(s)Available

8 Days or more

3410663218680874
1 Piece(s)Available

8 Days or more

3510663218680875
1 Piece(s)Available

8 Days or more

3610663218680876
1 Piece(s)Available

8 Days or more

3710663218680877
1 Piece(s)Available

8 Days or more

3812563220580878
1 Piece(s)Available

8 Days or more

3912563220580879
1 Piece(s)Available

8 Days or more

4012563220580880
1 Piece(s)Available

8 Days or more

4112564222780881
1 Piece(s)Available

8 Days or more

4212564222780882
1 Piece(s)Available

8 Days or more

4312564222780883
1 Piece(s)Available

8 Days or more

4412564222780884
1 Piece(s)Available

8 Days or more

4512564222780885
1 Piece(s)Available

8 Days or more

4612564222780886
1 Piece(s)Available

8 Days or more

4712564222780887
1 Piece(s)Available

8 Days or more

4815064225280888
1 Piece(s)Available

8 Days or more

4915064225280889
1 Piece(s)Available

8 Days or more

5015064225280890

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support