(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CPM End Mill (Roughing, Fine-Pitch Type, Silent Type) SI-WH-RESF

CPM End Mill (Roughing, Fine-Pitch Type, Silent Type) SI-WH-RESF
  • Volume Discount

[Features]
· Non-uniform split shape of the base blade and unequal lead shape of the outer peripheral blade achieve "quiet but heavy cutting".

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SI-WH-RESF6
SI-WH-RESF8
SI-WH-RESF10
SI-WH-RESF12
SI-WH-RESF16
SI-WH-RESF20
SI-WH-RESF25
SI-WH-RESF30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter D1 Shape Tolerance Corner chamfer width C*
(mm)
Neck base diameter d2
(mm)
1 Piece(s)Available

8 Days or more

6134680-8409806-1±0.060.5-
1 Piece(s)Available

8 Days or more

81941085-8409808-2±0.0750.5-
1 Piece(s)Available

8 Days or more

1022410100-8409810-1±0.0750.5-
1 Piece(s)Available

8 Days or more

1226412110-8409812-1±0.090.6-
1 Piece(s)Available

8 Days or more

1632416125508409816153±0.090.615
1 Piece(s)Available

8 Days or more

2038420140608409820193±0.1050.619
1 Piece(s)Available

8 Days or more

2545525160708409825243±0.1050.824
1 Piece(s)Available

8 Days or more

3045625160-8409830-4±0.1050.8-

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Powder high-speed steel
Processing Applications Plane / Side / Inclined Cuts Helix Angle (θ) Weak torsion (15 to 25°) Base-Blade Availability Available
Link Straight Coating Details WXL coated

Additional Products in this Category

Tech Support