(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Unequal Lead, Corner R, Short, Strong Heavy-Cutting Model NEO-CR-PHS

4-Flute, Unequal Lead, Corner R, Short, Strong Heavy-Cutting Model NEO-CR-PHS
  • Volume Discount

Evolved "uneven lead" type effect suppresses chatter to realize astonishingly high efficiency machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
NEO-CR-PHS-3XR0.2
NEO-CR-PHS-4XR1
NEO-CR-PHS-5XR0.5
NEO-CR-PHS-6XR0.3
NEO-CR-PHS-6XR0.5
NEO-CR-PHS-8XR1.5
NEO-CR-PHS-8XR2
NEO-CR-PHS-10XR1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

30.265068529531
1 Piece(s)Available

8 Days or more

4185068529545
1 Piece(s)Available

8 Days or more

50.5105068529553
1 Piece(s)Available

8 Days or more

60.3125068529562
1 Piece(s)Available

8 Days or more

60.5125068529563
1 Piece(s)Available

8 Days or more

81.5166088529587
1 Piece(s)Available

8 Days or more

82166088529589
1 Piece(s)Available

8 Days or more

101.52070108529607
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
Surface Treatment FX

Additional Products in this Category

Tech Support