(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | radius |
---|---|---|---|---|---|
Machining Application | Side | Coating | Non-Coated | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
R Precision(µm) | 0.025~-0.025 | Features | Suppresses chattering and has larger cutting area. Uses our original seamless helix gashing for reduced cutting resistance and improved radius form to achieve high-speed/high-precision machining. Has good chip extraction. For high efficiency machining. Curve at rear end of cutting edge prevents machining streaks. | Specifications | Blade Length 1.5Dc |
Machining Application Details | Shoulder Milling | Detailed torsion angle | 45° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy