(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Ultra FX End Mill (Positive Corner Radius Type Multifunction) FX-CR-MG-EHS (Part Numbers)

Carbide Ultra FX End Mill (Positive Corner Radius Type Multifunction) FX-CR-MG-EHS
  • Volume Discount

The highly sharp, positive cutting blade prevents the occurrence of work-hardening. Supports various cutter paths due to the rounded corners.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-CR-MG-EHS-6XR0.2
FX-CR-MG-EHS-8XR0.2
FX-CR-MG-EHS-10XR0.2
FX-CR-MG-EHS-12XR0.2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6139068524261
1 Piece(s)Available

8 Days or more

81910088524281
1 Piece(s)Available

8 Days or more

1022100108524301
1 Piece(s)Available

8 Days or more

1226110128524331

Loading...

  1. 1

Basic Information

R Size(mm) 0.2 Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4
Model Radius Processing Applications Plane / Side / Curved surface Coating TiAlN
Helix Angle (Θ) Powerful Torsion (45°-60°) Surface Treatment FX

Additional Products in this Category

Tech Support