(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super One-Cut End Mill DZ-SOCM4 Type (Medium Blade Length) (with Rounded Corners)

Super One-Cut End Mill DZ-SOCM4 Type (Medium Blade Length) (with Rounded Corners)
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-SOCM4060-05
DZ-SOCM4080-05
DZ-SOCM4100-05
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tolerance
(φDc)
1 Piece(s)Available

10 Days or more

6216060/-0.015
1 Piece(s)Available

10 Days or more

8267580/-0.015
1 Piece(s)Available

10 Days or more

103490100/-0.02

Loading...

  1. 1

Basic Information

R Size(mm) 0.5 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4
Type radius Machining Application Side Coating TiAlN
Torsion Angle (θ) Powerful Torsion (45°-60°) Features High-function machining is possible. Unique cutting edge shape used (in the process of patent application). Specifications Middle Blade Length, with Rounded Corners
Machining Application Details Shoulder Milling Detailed torsion angle 45°

Additional Products in this Category

Tech Support