(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Finishing, 2-Flute, Ball-End Type (HSK Compatible) FX-H-EBD

For Finishing, 2-Flute, Ball-End Type (HSK Compatible) FX-H-EBD
  • Volume Discount

Provides stable cutting not only with HSK holders but also with shrink-fit long arbors with large L/D ratio.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-H-EBD-R0.5X2.5
FX-H-EBD-R0.75X3.75
FX-H-EBD-R1X5
FX-H-EBD-R1.5X7.5
FX-H-EBD-R2X10
FX-H-EBD-R2.5X12.5
FX-H-EBD-R3X15
FX-H-EBD-R4X20
FX-H-EBD-R5X25
FX-H-EBD-R6X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.51502.5685209900.95
1 Piece(s)Available

8 Days or more

0.751.5503.75685209911.45
1 Piece(s)Available

8 Days or more

12505685209921.95
1 Piece(s)Available

8 Days or more

1.53507.5685213032.85
1 Piece(s)Available

8 Days or more

245010685213043.85
1 Piece(s)Available

8 Days or more

2.555012.5685213054.8
1 Piece(s)Available

8 Days or more

365015685213065.7
1 Piece(s)Available

8 Days or more

486020885213087.6
1 Piece(s)Available

8 Days or more

51070251085213109.5
1 Piece(s)Available

8 Days or more

612803012852131211.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support